IESNA:LM-63-2002
[TEST]P1386576
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5B-827-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 184W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (130) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 184.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]11.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23932.9
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 184.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
3219.8 4016.5 4630.6 5128.5 5477.0 5748.1 5770.2 5659.6 5626.4 5825.6 6367.7 7269.5 8392.6 9349.7 9963.7 10577.8 
11037.0 11247.2 11252.8 10948.5 10284.6 8259.8 6589.0 5349.8 3955.6 2910.0 1881.0 1266.9 1206.0 957.1 730.3 619.6 486.8 348.5 
121.7 22.1 5.5 0.0 
3219.8 3994.3 4602.9 5095.3 5477.0 5731.5 5775.8 5687.2 5659.6 5836.6 6356.7 7313.8 8387.0 9327.5 9969.3 10544.6 
11003.8 11252.8 11225.1 10948.5 10339.9 8492.1 6644.3 5482.5 4033.1 2915.5 1903.1 1305.6 1211.6 968.2 746.9 625.2 503.4 359.6 
138.3 27.7 5.5 0.0 
3219.8 3977.8 4580.8 5073.2 5471.5 5753.6 5858.7 5803.4 5775.8 5919.6 6351.1 7186.5 8160.2 9084.1 9736.9 10251.4 
10705.1 10981.7 11037.0 10871.0 10373.1 9327.5 7346.9 5908.5 4442.5 3175.6 2163.1 1460.5 1333.3 1045.6 796.7 663.9 558.8 
403.9 276.6 77.5 11.1 0.0 
3219.8 3922.4 4503.3 5001.2 5427.2 5781.3 5969.4 5986.0 6002.6 6107.7 6395.4 6943.1 7767.4 8630.4 9344.1 9786.7 
10174.0 10500.4 10655.3 10644.2 10417.4 9864.2 8730.0 7230.8 5537.9 3867.1 2760.6 1759.3 1621.0 1200.5 857.5 686.0 569.8 
381.7 265.6 110.6 11.1 0.0 
3219.8 3889.2 4470.1 4934.8 5388.5 5786.8 6107.7 6251.5 6317.9 6412.0 6622.2 6965.2 7468.7 8160.2 8818.5 9349.7 
9775.6 10091.0 10345.5 10478.3 10411.9 10207.2 9748.0 8746.6 7324.8 5781.3 3905.8 2616.8 2329.1 1582.2 1029.0 674.9 514.5 
403.9 265.6 99.6 11.1 0.0 
3219.8 3800.7 4315.2 4813.1 5272.3 5720.4 6129.8 6412.0 6583.5 6716.3 6887.8 7169.9 7540.6 8005.3 8564.1 9139.4 
9604.1 10008.0 10279.1 10483.8 10627.6 10611.0 10472.7 10162.9 9438.2 8248.7 6760.5 4824.2 4271.0 2616.8 1604.4 973.7 
674.9 464.7 210.2 77.5 16.6 0.0 
3219.8 3728.8 4176.9 4636.1 5067.6 5532.3 5974.9 6378.8 6683.1 6937.6 7158.8 7380.1 7656.8 8049.6 8453.4 9012.2 
9554.4 10107.6 10550.2 10920.8 11219.6 11546.0 11662.2 11739.6 11783.9 11440.9 10649.8 8309.6 7988.7 6450.7 3773.1 2118.9 
1112.0 525.6 237.9 99.6 27.7 0.0 
3219.8 3607.1 3961.2 4376.1 4763.3 5189.3 5615.3 6057.9 6450.7 6826.9 7181.0 7496.3 7795.1 8077.2 8387.0 8730.0 9128.4 
9587.5 10107.6 10633.2 11180.9 11745.2 12381.4 12724.4 13039.7 13294.2 12298.4 11385.6 11269.4 10295.7 8387.0 6561.4 
3745.4 1344.4 586.4 182.6 38.7 0.0 
3219.8 3452.2 3739.9 4055.2 4381.6 4730.2 5067.6 5432.8 5797.9 6185.2 6589.0 6981.8 7374.6 7828.3 8281.9 8702.4 9172.6 
9670.5 10212.7 10821.3 11474.1 12298.4 13355.1 14024.5 14804.5 15319.0 14815.6 15280.3 15302.5 14893.1 13814.3 11750.7 
6898.8 2871.3 746.9 149.4 44.3 0.0 
3219.8 3441.1 3701.1 3983.3 4298.6 4647.2 4957.0 5316.6 5637.5 6008.1 6412.0 6788.2 7197.6 7629.1 8088.3 8530.9 9023.2 
9532.2 10085.5 10727.2 11446.4 12348.2 13432.5 14151.7 14987.1 15529.3 15125.4 15689.7 15728.4 15269.3 14350.9 12243.1 
6738.4 2506.1 652.8 127.2 44.3 0.0 
3219.8 3319.4 3457.7 3662.4 3878.2 4105.0 4370.5 4614.0 4879.5 5183.8 5471.5 5759.2 6080.0 6406.4 6793.7 7136.7 7518.4 7933.4 
8414.7 8973.5 9598.6 10500.4 11324.7 12005.2 12890.4 13172.5 13001.0 13415.9 13366.1 12641.4 11446.4 9399.4 4525.5 1062.2 
265.6 77.5 44.3 0.0 
3219.8 3253.0 3324.9 3435.6 3585.0 3762.0 3933.5 4127.1 4337.4 4553.1 4774.4 5001.2 5222.5 5477.0 5731.5 5980.5 6234.9 6528.2 
6876.7 7280.6 7800.6 8492.1 9017.7 9582.0 10190.6 10295.7 10102.1 10107.6 9930.5 9100.7 7950.0 6218.3 2821.5 791.1 
243.4 83.0 44.3 0.0 
3219.8 3170.0 3147.9 3186.6 3253.0 3336.0 3441.1 3562.8 3684.5 3811.8 3939.0 4049.7 4154.8 4259.9 4354.0 4420.3 4475.7 4531.0 4569.7 
4658.2 4813.1 4940.4 4945.9 4912.7 4851.9 4558.6 4248.8 3745.4 3623.7 2937.7 2168.7 1582.2 807.7 414.9 171.5 77.5 44.3 0.0 
3219.8 3009.6 2854.7 2749.6 2705.3 2683.2 2705.3 2727.4 2766.2 2799.4 2810.4 2793.8 2749.6 2694.2 2605.7 2489.6 2340.2 2179.7 2035.9 
1908.7 1775.9 1665.2 1560.1 1466.1 1366.5 1244.8 1106.5 995.8 957.1 818.8 658.3 497.9 337.5 226.8 138.3 66.4 33.2 0.0 
3219.8 2865.8 2594.7 2423.2 2362.3 2390.0 2445.3 2489.6 2528.3 2533.8 2511.7 2456.4 2378.9 2279.3 2185.3 2069.1 1952.9 1842.3 1737.2 
1621.0 1471.6 1349.9 1255.8 1200.5 1161.8 1150.7 1095.4 1029.0 1018.0 940.5 791.1 625.2 414.9 237.9 149.4 71.9 27.7 0.0 
3219.8 2749.6 2395.5 2251.7 2268.3 2334.6 2401.0 2445.3 2456.4 2434.2 2367.8 2279.3 2185.3 2091.2 1991.6 1908.7 1814.6 1698.4 1576.7 
1460.5 1377.6 1322.2 1283.5 1244.8 1211.6 1172.9 1112.0 1001.4 979.2 912.8 813.3 603.0 481.3 293.2 138.3 60.9 22.1 0.0 
3219.8 2638.9 2262.7 2179.7 2246.1 2323.6 2395.5 2423.2 2406.6 2345.7 2262.7 2163.1 2069.1 1986.1 1903.1 1803.5 1731.6 1659.7 1560.1 
1488.2 1438.4 1383.1 1272.4 1195.0 1139.7 1084.3 1018.0 940.5 918.4 840.9 652.8 597.5 531.1 431.5 249.0 99.6 16.6 0.0 
3219.8 2550.4 2179.7 2157.6 2235.1 2329.1 2378.9 2401.0 2367.8 2279.3 2174.2 2063.6 1969.5 1886.5 1809.1 1759.3 1709.5 1654.2 1604.4 
1493.7 1388.6 1316.7 1244.8 1172.9 1089.9 1006.9 929.4 852.0 829.9 730.3 641.8 547.7 459.2 359.6 265.6 116.2 11.1 0.0 
3219.8 2489.6 2130.0 2152.1 2251.7 2323.6 2390.0 2390.0 2323.6 2224.0 2107.8 1991.6 1903.1 1825.7 1759.3 1709.5 1643.1 1549.1 1466.1 
1388.6 1311.2 1233.7 1156.3 1078.8 1012.4 946.0 874.1 802.2 774.5 702.6 630.7 542.2 442.6 326.4 204.7 77.5 11.1 0.0 
3219.8 2445.3 2124.4 2152.1 2257.2 2340.2 2384.4 2367.8 2290.4 2174.2 2041.4 1936.3 1853.3 1781.4 1742.7 1665.2 1538.0 1394.1 1338.8 
1289.0 1206.0 1145.2 1089.9 1012.4 957.1 890.7 829.9 746.9 724.7 669.4 592.0 509.0 420.5 343.0 182.6 83.0 5.5 0.0 
3219.8 2423.2 2118.9 2163.1 2262.7 2351.2 2378.9 2362.3 2273.8 2141.0 2008.2 1897.6 1820.1 1764.8 1731.6 1609.9 1443.9 1327.8 1283.5 
1222.6 1167.3 1089.9 1023.5 962.6 918.4 868.6 807.7 730.3 719.2 663.9 592.0 503.4 420.5 331.9 193.6 83.0 5.5 0.0 
3219.8 2423.2 2118.9 2163.1 2268.3 2345.7 2378.9 2356.8 2273.8 2124.4 1997.2 1897.6 1814.6 1770.3 1726.1 1604.4 1443.9 1322.2 1289.0 
1222.6 1161.8 1084.3 1023.5 951.6 918.4 868.6 802.2 730.3 719.2 669.4 586.4 492.4 414.9 287.7 204.7 71.9 5.5 0.0 
